
calcActive())">
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 252Hz (4.2) 5.7% 60Hz 400V
LVR05X00B40T
SAR7,102.00
SAR3,906.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVR05X00B40T
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 252Hz (4.2) 5.7% 60Hz 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 252Hz (4.2) 5.7% 60Hz 400V
SAR7,102.00
SAR3,906.10
Description
Anti Harmonic PowerLogic PFC detuned reactor, 100kvar 252Hz (4.2) 5.7% 60Hz 400V
Product Details
Activity | DPLVP |
---|---|
Device Short Name | DR |
Network Frequency | 60 Hz |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz |
Reactive power rating | 100 kvar for 400 V AC 60 Hz |
Tuning order | 4.2 - 252 Hz - 5.7 % - 60 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account