
calcActive())">
energy sensor, PowerTag Monoconnect 250A 3P
LV434020
SAR2,138.00
SAR1,175.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV434020
energy sensor, PowerTag Monoconnect 250A 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
energy sensor, PowerTag Monoconnect 250A 3P
SAR2,138.00
SAR1,175.90
Description
energy sensor, PowerTag Monoconnect 250A 3P
Product Details
Activity | DPLVP |
---|---|
Poles Description | 3P |
Range | PowerLogic |
Mounting Support | on circuit breaker |
Concentrator compatibility | Acti9 PowerTag Link - Acti9 PowerTag Link C |
Emission power | 10 mW |
Event management | voltage loss with measured current at voltage loss |
Max current | 250 A |
Metering type | active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12 - active power P, P1, P2, P3 88 W...416 kW: class 1 at 25 °C conforming to IEC 61557-12 |
Product destination | switchboard |
Saturation current | 500 A |
Starting current | 160 mA |
Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
Type of measurement | active and reactive energy - active and reactive power |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account