
calcActive())">
current transformer module, ComPact NSX160/250, 150A rating, 3 poles
LV430557
SAR2,884.00
SAR1,586.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430557
current transformer module, ComPact NSX160/250, 150A rating, 3 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
current transformer module, ComPact NSX160/250, 150A rating, 3 poles
SAR2,884.00
SAR1,586.20
Description
current transformer module, ComPact NSX160/250, 150A rating, 3 poles
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 150 A |
Poles Description | 3P |
Current transformer ratio | 150/5 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account