
calcActive())">
Circuit breaker basic frame, ComPact NSX160F, 36kA/415VAC 50/60 Hz, 160A, without trip unit, 2 poles
LV430400
SAR789.00
SAR433.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV430400
Circuit breaker basic frame, ComPact NSX160F, 36kA/415VAC 50/60 Hz, 160A, without trip unit, 2 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker basic frame, ComPact NSX160F, 36kA/415VAC 50/60 Hz, 160A, without trip unit, 2 poles
SAR789.00
SAR433.95
Description
Circuit breaker basic frame, ComPact NSX160F, 36kA/415VAC 50/60 Hz, 160A, without trip unit, 2 poles
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 160 A at 40 °C |
Control Type | toggle |
Network Type | AC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Breaking capacity | 10 kA at 600 V AC 50/60 Hz conforming to UL 508 - 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Compact NSX160F |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account