
Advanced control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, protection & diagnostic, class 20, 24VDC coil
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Advanced control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, protection & diagnostic, class 20, 24VDC coil
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Ultra |
Product or Component Type | advanced control unit |
Device Application | motor control - motor protection |
Phase Failure Sensitivity | yes |
Network Frequency | 40...60 Hz |
Utilisation Category | AC-41 - AC-43 |
Range | TeSys |
Load type | 3-phase motor - cooling: self-cooled |
Thermal overload class | class 20 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to IEC 60947-6-2 - class 20 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to UL 508 |
Thermal protection adjustment range | 1.25-5 A |
Tripping threshold | 14.2 x Ir +/- 20 % |