
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V, Advanced power base
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V, Advanced power base
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 32 A |
Product Name | TeSys Ultra |
Product or Component Type | non reversing power base |
Device Application | motor control - motor protection |
Network Frequency | 40...60 Hz |
Suitability for Isolation | yes |
Utilisation Category | AC-41 - AC-43 |
[ie] Rated Operational Current | 21 A at 690 V - 23 A at 500 V |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1 - type mirror contact (1 NC) conforming to IEC 60947-1 |
Range | TeSys |