
calcActive())">
Limiter disconnector, TeSys Ultra, 32A, activation 50kA, 130kA at 440V, Direct mounting on power base
LUALB1
SAR790.00
SAR434.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LUALB1
Limiter disconnector, TeSys Ultra, 32A, activation 50kA, 130kA at 440V, Direct mounting on power base
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Limiter disconnector, TeSys Ultra, 32A, activation 50kA, 130kA at 440V, Direct mounting on power base
SAR790.00
SAR434.50
Description
Limiter disconnector, TeSys Ultra, 32A, activation 50kA, 130kA at 440V, Direct mounting on power base
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | limiter disconnector |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account