
Reverser block, TeSys Ultra, 32A, 690VAC, 48 to 72VAC/DC coil, for vertical mounting
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Reverser block, TeSys Ultra, 32A, 690VAC, 48 to 72VAC/DC coil, for vertical mounting
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | reverser block |
Device Application | motor control |
[ie] Rated Operational Current | 32 A |
Current consumption | 2300 mA at 48 V AC I maximum while closing - 2300 mA at 48...72 V DC I maximum while closing |
Device mounting | direct mounting |
Range | TeSys |