Reverser block, TeSys Ultra, 32A, 690VAC, 24VAC coil, for vertical mounting
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Reverser block, TeSys Ultra, 32A, 690VAC, 24VAC coil, for vertical mounting
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Range of Product | TeSys Ultra |
Product or Component Type | reverser block |
Device Application | motor control |
[ie] Rated Operational Current | 32 A |
Current consumption | 2360 mA at 24 V AC I maximum while closing |
Device mounting | direct mounting |