
Motor controller, TeSys T, Motor Management, DeviceNet, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 24VDC
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Motor controller, TeSys T, Motor Management, DeviceNet, 6 logic inputs, 3 relay logic outputs, 0.4 to 8A, 24VDC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys T |
Product or Component Type | motor controller |
Device Application | equipment monitoring and control |
Bus type | DeviceNet ISO 1198 interface, addressing 1...64, transmission rate 125...500 kbit/s, terminal block with 4 twisted shielded pairs cable |
Current consumption | 56...127 mA |
Measurement current | 0.4-8 A |