
calcActive())">
Electronic over current relays, TeSys LT47, manual, 0.5 to 6A, 24VAC/DC
LT4706BS
SAR324.00
SAR178.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LT4706BS
Electronic over current relays, TeSys LT47, manual, 0.5 to 6A, 24VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic over current relays, TeSys LT47, manual, 0.5 to 6A, 24VAC/DC
SAR324.00
SAR178.20
Description
Electronic over current relays, TeSys LT47, manual, 0.5 to 6A, 24VAC/DC
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys LT |
Product or Component Type | electronic over current relay |
Device Application | protection |
Range | TeSys |
Relay application | locked rotor, mechanical jamming I > 3 x Isetting - overload Imax > Isetting |
Thermal protection adjustment range | 0.5-6 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account