
calcActive())">
Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset
LT3SE00M
SAR1,026.00
SAR564.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LT3SE00M
Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset
SAR1,026.00
SAR564.30
Description
Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 230VAC 50/60Hz, 1NC, automatic reset
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | thermistor protection units |
Range | LT3 |
Reset | automatic reset |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account