
calcActive())">
Thermal overload relay,TeSys Deca,7-10A,1NO+1NC,class 10A,lugs ring terminal
LRD146
SAR220.00
SAR121.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD146
Thermal overload relay,TeSys Deca,7-10A,1NO+1NC,class 10A,lugs ring terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relay,TeSys Deca,7-10A,1NO+1NC,class 10A,lugs ring terminal
SAR220.00
SAR121.00
Description
Thermal overload relay,TeSys Deca,7-10A,1NO+1NC,class 10A,lugs ring terminal
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Deca - TeSys LRD |
Product or Component Type | differential thermal overload relay |
Relay application | motor protection |
Thermal overload class | class 10A conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 7-10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account