
calcActive())">
Thermal overload relay, TeSys Deca, 690VAC, 5.5 to 8A, 1NO+1NC, class 20, for D09 to D38, screw clamp
LRD12L
SAR379.00
SAR208.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD12L
Thermal overload relay, TeSys Deca, 690VAC, 5.5 to 8A, 1NO+1NC, class 20, for D09 to D38, screw clamp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relay, TeSys Deca, 690VAC, 5.5 to 8A, 1NO+1NC, class 20, for D09 to D38, screw clamp
SAR379.00
SAR208.45
Description
Thermal overload relay, TeSys Deca, 690VAC, 5.5 to 8A, 1NO+1NC, class 20, for D09 to D38, screw clamp
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Deca - TeSys LRD |
Product or Component Type | differential thermal overload relay |
Relay application | motor protection |
Thermal overload class | class 20 conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 5.5-8 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account