
calcActive())">
Thermal overload relays, TeSys Deca, 690V, 2.5 to 4A, class 10A, bulk qty
LRD08TQ
SAR258.00
SAR141.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD08TQ
Thermal overload relays, TeSys Deca, 690V, 2.5 to 4A, class 10A, bulk qty
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relays, TeSys Deca, 690V, 2.5 to 4A, class 10A, bulk qty
SAR258.00
SAR141.90
Description
Thermal overload relays, TeSys Deca, 690V, 2.5 to 4A, class 10A, bulk qty
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Deca - TeSys LRD |
Product or Component Type | differential thermal overload relay |
Relay application | motor protection |
Thermal overload class | class 10A conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 2.5-4 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account