
Thermal overload relay, TeSys Deca, 690VAC, 2.5 to 4A, 1NO+1NC, class 20, for D09 to D38, screw clamp
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Thermal overload relay, TeSys Deca, 690VAC, 2.5 to 4A, 1NO+1NC, class 20, for D09 to D38, screw clamp
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Deca - TeSys LRD |
Product or Component Type | differential thermal overload relay |
Relay application | motor protection |
Thermal overload class | class 20 conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 2.5-4 A |