
calcActive())">
Thermal overload relay,TeSys Deca,5.5-8A,1NO+1NC,class 10A,lugs terminal,for unbalanced loads
LR3D126
SAR412.00
SAR226.60
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LR3D126
Thermal overload relay,TeSys Deca,5.5-8A,1NO+1NC,class 10A,lugs terminal,for unbalanced loads
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Thermal overload relay,TeSys Deca,5.5-8A,1NO+1NC,class 10A,lugs terminal,for unbalanced loads
SAR412.00
SAR226.60
الوصف
Thermal overload relay,TeSys Deca,5.5-8A,1NO+1NC,class 10A,lugs terminal,for unbalanced loads
Product Details
Activity | PPCTR |
---|---|
اسم المنتج | TeSys Deca - TeSys LRD |
Product or Component Type | non differential thermal overload relay |
Relay application | motor protection |
Thermal overload class | class 10A conforming to IEC 60947-4-1 |
Thermal protection adjustment range | 5.5-8 A |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account