
calcActive())">
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NO, 24V DC low consumption coil
LP5K0910BW3
SAR544.00
SAR299.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP5K0910BW3
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NO, 24V DC low consumption coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NO, 24V DC low consumption coil
SAR544.00
SAR299.20
Description
reversing Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NO, 24V DC low consumption coil
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) for signalling circuit - 20 A (at 50 °C) for power circuit |
Pole Contact Composition | 3 NO |
Product Name | TeSys K |
Product or Component Type | reversing contactor |
Control Circuit Type | DC low consumption |
Device Application | control |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 10...20 ms coil de-energisation and NO opening - 30...40 ms coil energisation and NO closing |
Mechanical Durability | 5 Mcycles |
Standards | CSA C22.2 No 60947-4-1 - EN/IEC 60947-4-1 |
Utilisation Category | AC-1 - AC-3 |
[icw] Rated Short-Time withstand Current | 110 A - 100 ms for signalling circuit - 20 A 50 °C - >= 15 min for power circuit |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Product Certifications | CB Scheme - CCC |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947 - 10 A gG for signalling circuit conforming to VDE 0660 |
Auxiliary contact composition | 1 NO |
Average impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
Contactor application | motor control - resistive load |
Device presentation | preassembled with reversing power busbar |
Range | TeSys |
Interlocking type | mechanical |
Irms rated making capacity | 110 A AC for power circuit conforming to IEC 60947 - 110 A AC for power circuit conforming to NF C 63-110 |
Rated breaking capacity | 110 A at 220...230 V conforming to IEC 60947 - 110 A at 380...400 V conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 - B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account