
calcActive())">
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 24V DC low consumption coil
LP4K09008BW3
SAR217.00
SAR119.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP4K09008BW3
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 24V DC low consumption coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 24V DC low consumption coil
SAR217.00
SAR119.35
Description
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 24V DC low consumption coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 2 NO + 2 NC |
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account