
calcActive())">
Contactor, TeSys K, 4P(4NO), AC-1, 440V, 20A, 24V DC low consumption coil
LP4K09004BW3
SAR224.00
SAR123.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP4K09004BW3
Contactor, TeSys K, 4P(4NO), AC-1, 440V, 20A, 24V DC low consumption coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 4P(4NO), AC-1, 440V, 20A, 24V DC low consumption coil
SAR224.00
SAR123.20
Description
Contactor, TeSys K, 4P(4NO), AC-1, 440V, 20A, 24V DC low consumption coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 4 NO |
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account