
calcActive())">
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 24V DC coil
LP1SK0600BD
SAR462.00
SAR254.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1SK0600BD
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 24V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 24V DC coil
SAR462.00
SAR254.10
Description
mini contactor, TeSys SK, 2P(2NO), AC-1, 690V 12A, 24V DC coil
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 12 A (at 55 °C) for power circuit |
Pole Contact Composition | 2 NO |
Product or Component Type | mini contactor |
Control Circuit Type | DC standard |
Maximum Operating Rate | 1200 cyc/h |
Operating Time | 4...6 ms coil de-energisation and NO opening - 8...12 ms coil energisation and NO closing |
Mechanical Durability | 10 Mcycles |
Standards | CSA C22.2 No 60947-4-1 - EN/IEC 60947-4-1 |
Utilisation Category | AC-1 |
[icw] Rated Short-Time withstand Current | 50 A 55 °C for power circuit |
[ie] Rated Operational Current | 12 A (at <55 °C) AC AC-1 |
Product Certifications | CB Scheme - CE |
Associated fuse rating | 16 A gI at <= 440 V for power circuit conforming to IEC 60947 |
Average impedance | 4 mOhm - Ith 12 A 50 Hz |
Contactor application | resistive load |
Range | TeSys |
Irms rated making capacity | 66 A at 690 V AC conforming to IEC 60947 - 66 A at 690 V AC conforming to NF C 63-110 |
Rated breaking capacity | 52 A at <= 400 V for power circuit conforming to IEC 60947 - 52 A at <= 400 V for power circuit conforming to NF C 63-110 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account