
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
LP1K0910BD3
SAR220.00
SAR121.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0910BD3
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
SAR220.00
SAR121.00
Description
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NO, 24V DC coil, screw terminal
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 3 NO |
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Auxiliary contact composition | 1 NO |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account