contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 220V DC coil,solder pins
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, TeSys K, 4P(2NO+2NC),AC-1, 440V, 20A, 220V DC coil,solder pins
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 2 NO + 2 NC |
Range of Product | TeSys K |
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |