
calcActive())">
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 12V DC coil, screw clamp terminals
LP1K09004JD
SAR206.00
SAR113.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K09004JD
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 12V DC coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 12V DC coil, screw clamp terminals
SAR206.00
SAR113.30
Description
contactor, TeSys K, 4P(4NO),AC-1, 440V, 20A, 12V DC coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 4 NO |
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 16 A (at <70 °C) at 690 V AC AC-1 for power circuit - 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account