
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 48V DC coil,screw clamps
LP1K0610ED
SAR197.00
SAR108.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0610ED
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 48V DC coil,screw clamps
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 48V DC coil,screw clamps
SAR197.00
SAR108.35
Description
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NO aux, 48V DC coil,screw clamps
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 3 NO |
Product or Component Type | contactor |
Utilisation Category | AC-3 - AC-3e |
[ie] Rated Operational Current | 6 A at <= 440 V AC AC-3 for power circuit - 6 A at <= 440 V AC AC-3e for power circuit |
Auxiliary contact composition | 1 NO |
Contactor application | motor control |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account