
calcActive())">
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 24V DC coil, screw clamp terminals
LP1D80008BD
SAR2,496.00
SAR1,372.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1D80008BD
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 24V DC coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 24V DC coil, screw clamp terminals
SAR2,496.00
SAR1,372.80
Description
Contactor, TeSys Deca, 4P(2NO+2NC), AC-1, 440V, 125A, 24V DC coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account