
calcActive())">
TeSys Deca contactor,4P(2NO+2NC),AC-1,=440V 80A,24V DC coil
LP1D65008BD
SAR1,919.00
SAR1,055.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1D65008BD
TeSys Deca contactor,4P(2NO+2NC),AC-1,=440V 80A,24V DC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca contactor,4P(2NO+2NC),AC-1,=440V 80A,24V DC coil
SAR1,919.00
SAR1,055.45
Description
TeSys Deca contactor,4P(2NO+2NC),AC-1, =440V 80A,24V DC coil
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
Contactor application | resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account