TeSys Deca contactor,4P(2NO+2NC),AC-1,=440V 60A,110V DC coil
SKU :
LP1D40008FD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,235.00
SAR679.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CONTACTOR
TeSys Deca contactor,4P(2NO+2NC),AC-1,=440V 60A,110V DC coil
SAR1,235.00
SAR679.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Product or Component Type | contactor |
| Utilisation Category | AC-1 |
| [ie] Rated Operational Current | 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
| Contactor application | resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Product or Component Type | contactor |
| Utilisation Category | AC-1 |
| [ie] Rated Operational Current | 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
| Contactor application | resistive load |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













