
calcActive())">
LIMITEUR
LA9LB920
SAR1,656.69
SAR911.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LA9LB920
LIMITEUR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LIMITEUR
SAR1,656.69
SAR911.18
Description
Current limiter, TeSys U / TeSys GV2, 32A/690V, activation 1kA, Iq 100kA@440V, DIN rail mounting
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 63 A conforming to IEC 60947-1 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product or Component Type | current limiting module |
Range | TeSys |
Net Weight | 0.32 kg |
[ie] Rated Operational Current | 32 A |
Breaking Capacity | <= 100 kA depending on protective device |
[ui] Rated Insulation Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-1 |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account