LIMIT SWITCH XCKP ADJUSTABLE ROLLER LEVE
SKU :
XCKP2145P16
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR176.70
SAR97.19
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
LIMIT SWITCH XCKP ADJUSTABLE ROLLER LEVE
SAR176.70
SAR97.19
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 7.7 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Material | plastic |
| Body Type | fixed |
| Compatibility Code | XCKP |
| Cable Entry | 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4-8 mm |
| Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A, Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
| Contact Operation | snap action |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Standards | UL 508#|#EN 60947-5-1#|#IEC 60947-5-1#|#IEC 60204-1#|#EN 60204-1#|#CSA C22.2 No 14 |
| Depth | 30 mm |
| Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
| Device Short Name | XCKP |
| Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
| Electrical Shock Protection Class | class II conforming to IEC 61140, class II conforming to NF C 20-030 |
| Fixing Mode | by the body |
| IK Degree of Protection | IK04 conforming to EN 50102 |
| Material | plastic |
| Maximum Actuation Speed | 1.5 m/s |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
| Mechanical Durability | 10000000 cycles |
| Net Weight | 0.145 kg |
| Number of Poles | 2 |
| Height | 65-65 mm |
| Positive Opening | with |
| IP Degree of Protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529 |
| Head Type | rotary head |
| Movement of Operating Head | rotary |
| Switch Actuation | by 30° cam |
| Terminals Description ISO n°1 | (21-22)NC#|#(13-14)NO |
| Type of Approach | lateral approach, 2 directions |
| Type of Operator | spring return roller lever thermoplastic variable length |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
| Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Width | 31 mm |
| Electrical Durability | 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 7.7 kg |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1 |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Body Material | plastic |
| Body Type | fixed |
| Compatibility Code | XCKP |
| Cable Entry | 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 4-8 mm |
| Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A, Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A |
| Contact Operation | snap action |
| Contacts Insulation Form | Zb |
| Contacts Type and Composition | 1 NC + 1 NO |
| Standards | UL 508#|#EN 60947-5-1#|#IEC 60947-5-1#|#IEC 60204-1#|#EN 60204-1#|#CSA C22.2 No 14 |
| Depth | 30 mm |
| Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
| Device Short Name | XCKP |
| Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
| Electrical Shock Protection Class | class II conforming to IEC 61140, class II conforming to NF C 20-030 |
| Fixing Mode | by the body |
| IK Degree of Protection | IK04 conforming to EN 50102 |
| Material | plastic |
| Maximum Actuation Speed | 1.5 m/s |
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
| Mechanical Durability | 10000000 cycles |
| Net Weight | 0.145 kg |
| Number of Poles | 2 |
| Height | 65-65 mm |
| Positive Opening | with |
| IP Degree of Protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529 |
| Head Type | rotary head |
| Movement of Operating Head | rotary |
| Switch Actuation | by 30° cam |
| Terminals Description ISO n°1 | (21-22)NC#|#(13-14)NO |
| Type of Approach | lateral approach, 2 directions |
| Type of Operator | spring return roller lever thermoplastic variable length |
| [ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
| Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Width | 31 mm |
| Electrical Durability | 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account