
calcActive())">
LIMIT SWITCH XCKMR SQUARE ROD 6 MM CROSS
XCKMR54D1
SAR1,377.57
SAR757.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XCKMR54D1
LIMIT SWITCH XCKMR SQUARE ROD 6 MM CROSS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LIMIT SWITCH XCKMR SQUARE ROD 6 MM CROSS
SAR1,377.57
SAR757.66
Description
Limit switch, Limit switches XC Standard, XCKMR, stay put crossed rods lever 6 mm, 2x(2 NC), slow, Pg13
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.086 kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1, 6 kV conforming to IEC 60664 |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -40-70 °C |
Body Material | zamak |
Body Type | fixed |
Compatibility Code | XCKMR |
Cable Entry | 3 entries tapped for Pg 13.5 cable gland, cable outer diameter: 9-12 mm |
Contact Code Designation | A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A, Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to EN/IEC 60947-5-1 appendix A |
Contact Operation | slow-break, staggered |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 2 x (2 NC) |
Standards | EN/IEC 60947-5-1#|#UL 508#|#CSA C22.2 No 14 |
Depth | 59 mm |
Shock Resistance | 50 gn conforming to EN/IEC 60068-2-27 |
Device Short Name | XCKMR |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Fixing Mode | by the body |
IK Degree of Protection | IK07 conforming to EN 50102 |
Material | metal |
Maximum Actuation Speed | 1.5 m/s actuation point on the rod between 65 and 95 mm |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Mechanical Durability | 2000000 cycles |
Minimum Actuation Speed | 6 m/min |
Net Weight | 0.55 kg |
Number of Poles | 4 |
Height | 118-118 mm |
Positive Opening | with |
IP Degree of Protection | IP66 conforming to EN/IEC 60529 |
Head Type | rotary head |
Movement of Operating Head | rotary |
Switch Actuation | by any moving part |
Terminals Description ISO n°1 | (11-12)NC#|#(21-22)NC |
Type of Approach | lateral approach, 2 directions |
Type of Operator | stay put crossed rods lever metal square rod 6 mm, L = 200 mm |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14, 500 V (pollution degree 3) conforming to EN/IEC 60947-1 |
Vibration Resistance | 25 gn (f= 10-500 Hz) conforming to EN/IEC 60068-2-6 |
Width | 200 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account