LIMIT SWITCH

XCKM110
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Limit switch, Limit switches XC Standard, XCKM, metal end plunger, 1NC+1 NO, snap action, Pg11

Product Details

Activity IDSEN
Weight (in Kg) 2.2 kg
[ithe] Conventional Enclosed Thermal Current 10 A AC
[uimp] Rated Impulse withstand Voltage 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Storage -40-70 °C
Ambient Air Temperature for Operation -25-70 °C
Body Material zamak
Body Type fixed
Compatibility Code XCKM
Cable Entry 3 entries tapped for Pg 11 cable gland
Contact Code Designation A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A, Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
Contact Operation snap action
Contacts Insulation Form Zb
Contacts Type and Composition 1 NC + 1 NO
Standards UL 508#|#IEC 60947-5-1#|#CSA C22.2 No 14#|#IEC 60204-1#|#EN 60204-1#|#EN 60947-5-1
Depth 30 mm
Shock Resistance 50 gn for 11 ms conforming to EN/IEC 60068-2-27
Device Short Name XCKM
Electrical Connection screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Electrical Shock Protection Class class I conforming to IEC 61140, class I conforming to NF C 20-030
Fixing Mode by the body
IK Degree of Protection IK05 conforming to EN 50102
Material metal
Maximum Actuation Speed 0.5 m/s
Maximum Resistance Across Terminals 25 MOhm conforming to IEC 60255-7 category 3
Mechanical Durability 20000000 cycles
Minimum Actuation Speed 0.01 m/min
Net Weight 0.25 kg
Number of Poles 2
Height 64-64 mm
Positive Opening with
IP Degree of Protection IP66 conforming to EN/IEC 60529
Head Type plunger head
Movement of Operating Head linear
Switch Actuation on end
Terminals Description ISO n°1 (21-22)NC#|#(13-14)NO
Type of Approach vertical approach, 1 direction
Type of Operator spring return plunger metal
[ui] Rated Insulation Voltage 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14
Vibration Resistance 25 gn (f= 10-500 Hz) conforming to EN/IEC 60068-2-6
Width 64 mm
Electrical Durability 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LIMIT SWITCH
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.