ZCKE056

LIMIT SWITCH HEAD

45% Off
1/1
ZCKE056

LIMIT SWITCH HEAD

In stock
SKU
ZCKE056
Regular Price SAR269.50 Special Price SAR148.23
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

LIMIT SWITCH HEAD

Regular Price SAR269.50 Special Price SAR148.23
45% Off

Description

Limit switch head, Limit switches XC Standard, ZCKE, without lever left and right actuation, -40 °C

Product details

  • Activity
    IDSEN
  • Weight (in Kg)
    2.05 kg
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Ambient Air Temperature for Operation
    -40-70 °C
  • Compatibility Code
    ZCKE
  • Device Short Name
    ZCKE
  • Net Weight
    0.165 kg
  • Positive Opening
    with
  • Head Type
    rotary head
  • Movement of Operating Head
    rotary
  • Switch Actuation
    from left and/or right#|#CW and/or CCW
  • Type of Approach
    lateral approach, 1 or 2 programmable direction
  • Type of Operator
    without operating lever spring return
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:LIMIT SWITCH HEAD
Your Rating

* Required Field