ZCKD15

LIMIT SWITCH HEAD

45% Off
1/1
ZCKD15

LIMIT SWITCH HEAD

In stock
SKU
ZCKD15
Regular Price SAR100.30 Special Price SAR55.17
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

LIMIT SWITCH HEAD

Regular Price SAR100.30 Special Price SAR55.17
45% Off

Description

Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever

Product details

  • Activity
    IDSEN
  • Weight (in Kg)
    0.145 kg
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Ambient Air Temperature for Operation
    -25-70 °C
  • Compatibility Code
    ZCKD
  • Device Short Name
    ZCKD
  • Positive Opening
    with
  • Head Type
    rotary head
  • Movement of Operating Head
    rotary
  • Switch Actuation
    by 30° cam
  • Type of Approach
    lateral approach, 2 directions
  • Type of Operator
    roller lever spring return thermoplastic
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:LIMIT SWITCH HEAD
Your Rating

* Required Field