
calcActive())">
LIMIT SWITCH HEAD
ZCKD06
SAR120.40
SAR66.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCKD06
LIMIT SWITCH HEAD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LIMIT SWITCH HEAD
SAR120.40
SAR66.22
Description
Limit switch head, Limit switches XC Standard, ZCKD, cat's whisker
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 0.265 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Compatibility Code | ZCKD |
Device Short Name | ZCKD |
Positive Opening | without |
Head Type | multi-directional head |
Movement of Operating Head | multi-directional |
Switch Actuation | by any moving part |
Type of Approach | multi-directional approach |
Type of Operator | cat''''s whisker spring return metal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account