LIMIT SWITCH HEAD
SKU :
ZCKD02
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR139.40
SAR76.67
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
LIMIT SWITCH HEAD
SAR139.40
SAR76.67
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 0.9 kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Compatibility Code | ZCKD |
| Device Short Name | ZCKD |
| Positive Opening | with |
| Head Type | plunger head |
| Movement of Operating Head | linear |
| Switch Actuation | by 30° cam |
| Type of Approach | lateral approach, 2 directions |
| Type of Operator | roller plunger spring return metal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSEN |
|---|---|
| Weight (in Kg) | 0.9 kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Compatibility Code | ZCKD |
| Device Short Name | ZCKD |
| Positive Opening | with |
| Head Type | plunger head |
| Movement of Operating Head | linear |
| Switch Actuation | by 30° cam |
| Type of Approach | lateral approach, 2 directions |
| Type of Operator | roller plunger spring return metal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account