
calcActive())">
LIMIT SWITCH BODY ZCP 1 NC AND 1 NO TERM
ZCP21
SAR110.05
SAR60.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZCP21
LIMIT SWITCH BODY ZCP 1 NC AND 1 NO TERM
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LIMIT SWITCH BODY ZCP 1 NC AND 1 NO TERM
SAR110.05
SAR60.53
Description
Limit switch body, Limit switches XC Standard, ZCP, compact, 1NC+1 NO, snap action
Product Details
Activity | IDSEN |
---|---|
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60664, 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -40-70 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Body Material | plastic |
Body Type | fixed |
Compatibility Code | ZCP |
Contact Code Designation | B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN/IEC 60947-5-1 appendix A, R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A |
Contact Operation | snap action |
Contacts Insulation Form | Zb |
Contacts Type and Composition | 1 NC + 1 NO |
Depth | 30 mm |
Device Short Name | ZCP |
Electrical Connection | screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm² |
Minimum Actuation Speed | 0.01 m/s |
Net Weight | 0.07 kg |
Number of Poles | 2 |
Height | 65-65 mm |
Positive Opening | with |
Terminals Description ISO n°1 | (13-14)NO#|#(21-22)NC |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 500 V (pollution degree 3) conforming to IEC 60947-1, 300 V conforming to CSA C22.2 No 14 |
Width | 31 mm |
Electrical Durability | 5000000 cycles, DC-13 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C, 5000000 cycles, DC-13 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account