LEVEL CONTROL RELAY RM22-LG - RANGE 5K #
SKU :
RM22LG11MR
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR309.00
SAR132.87
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
LEVEL CONTROL RELAY RM22-LG - RANGE 5K #
SAR309.00
SAR132.87
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
| Functionality | resistive probe detection |
| Immunity to Microbreaks | 100 ms DC, 90 ms AC |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
| Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
| Mounting Position | any position |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Net Weight | 0.1 kg |
| Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
| Relay Monitored Parameters | detection by resistive probes |
| Relay Name | RM22L |
| Relay Type | level control relay |
| Repeat Accuracy | +/- 2 % for time delay |
| Safety Reliability Data | B10d = 120000#|#MTTFd = 125.5 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
| Weight (in Kg) | 415 g |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 8 A AC |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
| Compatibility Code | RM22 |
| Connections - Terminals | screw connectors |
| [in] Rated Current | 8 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing plastic |
| Minimum Switching Current | 10 mA at 5 V DC |
| Product or Component Type | level control relay |
| Width | 22.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
| Functionality | resistive probe detection |
| Immunity to Microbreaks | 100 ms DC, 90 ms AC |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
| Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
| Mounting Position | any position |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | III conforming to IEC 60664-1 |
| Pollution Degree | 3 conforming to IEC 60664-1 |
| Net Weight | 0.1 kg |
| Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
| Relay Monitored Parameters | detection by resistive probes |
| Relay Name | RM22L |
| Relay Type | level control relay |
| Repeat Accuracy | +/- 2 % for time delay |
| Safety Reliability Data | B10d = 120000#|#MTTFd = 125.5 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
| Weight (in Kg) | 415 g |
| Ambient Air Temperature for Storage | -40-70 °C |
| Maximum Switching Current | 8 A AC |
| [us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
| Compatibility Code | RM22 |
| Connections - Terminals | screw connectors |
| [in] Rated Current | 8 A |
| [uc] Control Circuit Voltage | 24...240 V |
| Housing Material | self-extinguishing plastic |
| Minimum Switching Current | 10 mA at 5 V DC |
| Product or Component Type | level control relay |
| Width | 22.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account