
calcActive())">
LED PILOT LIGHT LED 230 V
ZBVM3
SAR63.10
SAR34.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBVM3
LED PILOT LIGHT LED 230 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LED PILOT LIGHT LED 230 V
SAR63.10
SAR34.71
Description
Light block for head 22mm, Harmony XB4, green, integral LED, 230...240V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Net Weight | 0.017 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Weight (in Kg) | 0.425 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230...240 V |
Compatibility Code | ZBV |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | light block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account