![Lead gel battery 12V 18Ah main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/m/t/mtn668991.jpg)
Lead gel battery 12V 18Ah
Excl. Tax
Excl. Tax
All Sellers
![Lead gel battery 12V 18Ah](https://eshop-sa.se.com/media/catalog/product/m/t/mtn668991.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lead gel battery 12V 18Ah
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 0.125 kg |
[ue] Rated Operational Voltage | 12 V |
Ambient Air Temperature for Operation | -15-40 °C |
Product or Component Type | battery |
Width | 72 mm |
Height | 166 mm |
Range of Product | KNX |
Material | plastic: box |