
calcActive())">
Enclosed DOL starter,TeSys LE,12A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
LE4D12V7
SAR1,601.00
SAR880.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE4D12V7
Enclosed DOL starter,TeSys LE,12A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Enclosed DOL starter,TeSys LE,12A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
SAR1,601.00
SAR880.55
Description
Enclosed DOL starter,TeSys LE,12A,400V AC coil,including 1 LC1D,fuse carrier,2 pushbuttons
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Device Application | standard |
Control Type | push-button start green I - push-button stop/reset red O |
Utilisation Category | AC-3 |
[ie] Rated Operational Current | 12 A AC-3 |
Associated fuse rating | 16 A 10 x 38 mm aM |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account