
calcActive())">
TeSys LE - enclosed DOL starter - 25 A - 230 V AC coil - selector 2 pos + reset
LE1D25P7A13
SAR724.00
SAR398.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE1D25P7A13
TeSys LE - enclosed DOL starter - 25 A - 230 V AC coil - selector 2 pos + reset
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys LE - enclosed DOL starter - 25 A - 230 V AC coil - selector 2 pos + reset
SAR724.00
SAR398.20
Description
TeSys LE - enclosed DOL starter - 25 A - 230 V AC coil - selector 2 pos + reset
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
Device Application | standard |
Control Type | push-button reset blue R - selector switch 2 positions start/stop O-I |
Utilisation Category | AC-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account