
calcActive())">
Contactor breaker, TeSys Integral 63, 3P, 63A, 690VAC 50/60Hz, AC-43, 220 to 230VAC coil
LD1LD030M
SAR3,704.00
SAR2,037.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LD1LD030M
Contactor breaker, TeSys Integral 63, 3P, 63A, 690VAC 50/60Hz, AC-43, 220 to 230VAC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor breaker, TeSys Integral 63, 3P, 63A, 690VAC 50/60Hz, AC-43, 220 to 230VAC coil
SAR3,704.00
SAR2,037.20
Description
Contactor breaker, TeSys Integral 63, 3P, 63A, 690VAC 50/60Hz, AC-43, 220 to 230VAC coil
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Integral 63 |
Product or Component Type | contactor breaker |
Range | Integral |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account