
calcActive())">
Star delta starter, TeSys Deca, 3 x 3P (3NO), 32A, 110VAC 50/60Hz coil
LC3D32AF7
SAR2,755.00
SAR1,515.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC3D32AF7
Star delta starter, TeSys Deca, 3 x 3P (3NO), 32A, 110VAC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Star delta starter, TeSys Deca, 3 x 3P (3NO), 32A, 110VAC 50/60Hz coil
SAR2,755.00
SAR1,515.25
Description
Star delta starter, TeSys Deca, 3 x 3P (3NO), 32A, 110VAC 50/60Hz coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 3 x 3 NO |
Product Name | TeSys Deca |
Product or Component Type | star delta starter |
Control Circuit Type | AC at 50/60 Hz |
Standards | CSA C22.2 No 14 - EN 60947-4-1 |
Utilisation Category | AC-3 |
[ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
Product Certifications | BV - CCC |
Auxiliary contact composition | 1 NC for KM1 star contactor |
Contactor application | motor control |
Device presentation | pre-wired |
Range | TeSys |
Interlocking type | mechanical |
Provided equipment | protective cover |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account