
calcActive())">
Mini contactor, TeSys SK, 2P(2NO), AC-3, 690V 5A, 230V AC coil
LC1SKGC200P7
SAR160.00
SAR88.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1SKGC200P7
Mini contactor, TeSys SK, 2P(2NO), AC-3, 690V 5A, 230V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mini contactor, TeSys SK, 2P(2NO), AC-3, 690V 5A, 230V AC coil
SAR160.00
SAR88.00
Description
Mini contactor, TeSys SK, 2P(2NO), AC-3, 690V 5A, 230V AC coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 2 NO |
Product Name | TeSys SK |
Product or Component Type | mini contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 20 A (at <50 °C) AC AC-1 - 5 A at <= 400 V AC AC-3 |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account