
calcActive())">
Contactor, TeSys K, 3 poles, AC-3/AC-3e,440V 6A, coil 220...230V AC
LC1K0610M7TQ
SAR159.00
SAR87.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K0610M7TQ
Contactor, TeSys K, 3 poles, AC-3/AC-3e,440V 6A, coil 220...230V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3 poles, AC-3/AC-3e,440V 6A, coil 220...230V AC
SAR159.00
SAR87.45
Description
Contactor, TeSys K, 3 poles, AC-3/AC-3e,440V 6A, coil 220...230V AC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Contactor application | motor control |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account