
calcActive())">
contactor, TeSys F, 3P(3NO), AC-3, =440V 1000A, coil 220V AC
LC1F1000M7
SAR52,938.00
SAR29,115.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1F1000M7
contactor, TeSys F, 3P(3NO), AC-3, =440V 1000A, coil 220V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor, TeSys F, 3P(3NO), AC-3, =440V 1000A, coil 220V AC
SAR52,938.00
SAR29,115.90
Description
contactor, TeSys F, 3P(3NO), AC-3, =440V 1000A, coil 220V AC
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 - AC-3 |
[ie] Rated Operational Current | 1000 A (at <55 °C) at <= 440 V AC AC-3 - 1250 A (at <40 °C) at <= 440 V AC AC-1 |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account