
calcActive())">
Contactor,EasyPact TVS,4P(4NO),AC-1 125A,220V
LC1E95004M7
SAR1,210.00
SAR665.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E95004M7
Contactor,EasyPact TVS,4P(4NO),AC-1 125A,220V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,4P(4NO),AC-1 125A,220V
SAR1,210.00
SAR665.50
Description
Contactor,EasyPact TVS,4P(4NO),AC-1 125A,220V
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 125 A (at <60 °C) at <= 415 V AC AC-1 for power circuit |
Contactor application | resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account