
calcActive())">
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,38A,230V AC coil,1NO auxiliary contact
LC1E3810P7
SAR223.00
SAR122.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E3810P7
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,38A,230V AC coil,1NO auxiliary contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,38A,230V AC coil,1NO auxiliary contact
SAR223.00
SAR122.65
Description
Contactor,EasyPact TVS,3P(3NO),AC-3, =440V,38A,230V AC coil,1NO auxiliary contact
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account