
calcActive())">
Contactor,EasyPact TVS,4P(4NO),AC-1,=415V,60A,220V
LC1E38004M7
SAR431.00
SAR237.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E38004M7
Contactor,EasyPact TVS,4P(4NO),AC-1,=415V,60A,220V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor,EasyPact TVS,4P(4NO),AC-1,=415V,60A,220V
SAR431.00
SAR237.05
Description
Contactor,EasyPact TVS,4P(4NO),AC-1, =415V,60A,220V
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor |
Utilisation Category | AC-1 |
[ie] Rated Operational Current | 60 A (at <60 °C) at <= 415 V AC AC-1 for power circuit |
Contactor application | resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account